How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.25 |
| D: | 3.38 | AJ: | 7.25 |
| I: | 4.84 in | G: | 2.32 |
| AG: | 5.16 | L1: | 9.82 in |
| L: | 6.57 in | V: | 2.51 in |
| AK: | 8.5 | AF: | 0.25 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| U: | 0.875 in | H: | 0.53 in |
| P: | 2.38 in | BF: | 0.53 |
| AB: | 4.76 | AA: | 10.25 |
| AE2: | 0.56 | BE1: | 0.5 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 1.82 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

