How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AK: | 8.5 |
| G: | 2.32 | L1: | 9.82 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 2.51 in | I: | 4.84 in |
| BD: | 9 | H: | 0.53 in |
| T: | 1.25 | AE2: | 0.56 |
| AF: | 0.25 | L: | 6.57 in |
| BF: | 0.53 | LL: | 2.38 in |
| P: | 2.38 in | AB: | 4.76 |
| D: | 3.38 | U: | 0.875 in |
| AA: | 10.25 | AG: | 5.16 |
Technical Specifications
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.54 | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Output RPM: | 35 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

