How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| AA: | 10.25 | G: | 2.32 |
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 3 in | T: | 1.25 |
| LL: | 2.38 in | L: | 6.57 in |
| AE2: | 0.56 | AG: | 5.16 |
| U: | 0.875 in | D: | 3.38 |
| V: | 2.51 in | AB: | 4.76 |
| I: | 4.84 in | BD: | 9 |
| AF: | 0.25 | H: | 0.53 in |
| P: | 2.38 in | L1: | 9.82 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 1.54 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| Center Distance (in): | 3 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output RPM: | 35 |
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

