How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | P: | 2.38 in |
| H: | 0.53 in | AK: | 8.5 |
| BE1: | 0.5 in | U: | 0.875 in |
| AB: | 4.76 | BF: | 0.53 |
| D: | 3.38 | LL: | 2.38 in |
| AJ: | 7.25 | T: | 1.25 |
| AE2: | 0.56 | BD: | 9 |
| AA: | 10.25 | I: | 4.84 in |
| AG: | 5.16 | L1: | 9.82 in |
| V: | 2.51 in | AF: | 0.25 |
| G: | 2.32 | L: | 6.57 in |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 1.54 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio Range: | 50:1 |
| Motor Frame Size: | 180TC | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 50:1 |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

