How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | D: | 3.38 |
| T: | 1.25 | AJ: | 7.25 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| BF: | 0.53 | H: | 0.53 in |
| G: | 2.32 | L1: | 9.82 in |
| LL: | 2.38 in | BD: | 9 |
| P: | 2.38 in | V: | 2.51 in |
| AB: | 4.76 | AG: | 5.16 |
| I: | 4.84 in | L: | 6.57 in |
| AE2: | 0.56 | AA: | 10.25 |
| U: | 0.875 in | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output RPM: | 29.2 |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input RPM: | 1,750 |
| Bore Code: | 20 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 1.28 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

