How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AF: | 0.25 |
| AE2: | 0.56 | I: | 4.84 in |
| L1: | 9.82 in | U: | 0.875 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AJ: | 7.25 | AK: | 8.5 |
| D: | 3.38 | AA: | 10.25 |
| L: | 6.57 in | BF: | 0.53 |
| BE1: | 0.5 in | LL: | 2.38 in |
| BD: | 9 | H: | 0.53 in |
| V: | 2.51 in | G: | 2.32 |
| P: | 2.38 in | AG: | 5.16 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Gear Type: | Worm | Series Code: | OE |
| Output RPM: | 233 | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 6.05 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

