How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AB: | 4.76 |
| AF: | 0.25 | AJ: | 7.25 |
| BF: | 0.53 | U: | 0.875 in |
| L1: | 9.82 in | G: | 2.32 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| LL: | 2.38 in | D: | 3.38 |
| BE1: | 0.5 in | T: | 1.25 |
| H: | 0.53 in | BD: | 9 |
| AG: | 5.16 | AK: | 8.5 |
| P: | 2.38 in | L: | 6.57 in |
| V: | 2.51 in | I: | 4.84 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180TC | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 6.05 | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

