How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | LL: | 2.38 in |
| H: | 0.53 in | I: | 4.84 in |
| P: | 2.38 in | L: | 6.57 in |
| BF: | 0.53 | D: | 3.38 |
| AK: | 8.5 | AE2: | 0.56 |
| AB: | 4.76 | AA: | 10.25 |
| T: | 1.25 | AF: | 0.25 |
| AG: | 5.16 | AJ: | 7.25 |
| BD: | 9 | G: | 2.32 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| U: | 0.875 in | BE1: | 0.5 in |
Technical Specifications
| Assembly: | YFC-2 | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.895 |
| Output RPM: | 21.9 | Motor Frame Size: | 180TC |
| Ratio: | 80:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

