How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| L: | 6.57 in | AB: | 4.76 |
| AK: | 8.5 | V: | 2.51 in |
| AJ: | 7.25 | D: | 3.38 |
| H: | 0.53 in | AG: | 5.16 |
| AA: | 10.25 | LL: | 2.38 in |
| L1: | 9.82 in | AF: | 0.25 |
| AE2: | 0.56 | U: | 0.875 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| I: | 4.84 in | BE1: | 0.5 in |
| G: | 2.32 | T: | 1.25 |
Technical Specifications
| Ratio: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Bore Code: | 20 | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.895 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

