How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| AB: | 4.76 | P: | 2.38 in |
| BF: | 0.53 | H: | 0.53 in |
| BE1: | 0.5 in | AA: | 10.25 |
| G: | 2.32 | LL: | 2.38 in |
| I: | 4.84 in | L1: | 9.82 in |
| AJ: | 7.25 | BD: | 9 |
| AK: | 8.5 | T: | 1.25 |
| U: | 0.875 in | AE2: | 0.56 |
| L: | 6.57 in | AG: | 5.16 |
| Center Distance (in): | 3 in | D: | 3.38 |
Technical Specifications
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 5.45 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

