How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AF: | 0.25 |
| BE1: | 0.5 in | AB: | 4.76 |
| P: | 2.38 in | G: | 2.32 |
| LL: | 2.38 in | BF: | 0.53 |
| U: | 0.875 in | AE2: | 0.56 |
| L: | 6.57 in | BD: | 9 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| AG: | 5.16 | AA: | 10.25 |
| H: | 0.53 in | I: | 4.84 in |
| AJ: | 7.25 | V: | 2.51 in |
| T: | 1.25 | AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.45 |
| Assembly: | YFC-2 | Output RPM: | 175 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 20 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

