How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | I: | 4.84 in |
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| V: | 2.51 in | D: | 3.38 |
| AJ: | 7.25 | H: | 0.53 in |
| AE2: | 0.56 | L1: | 9.82 in |
| AF: | 0.25 | BF: | 0.53 |
| AA: | 10.25 | P: | 2.38 in |
| LL: | 2.38 in | BD: | 9 |
| G: | 2.32 | T: | 1.25 |
| U: | 0.875 in | AB: | 4.76 |
Technical Specifications
| Output RPM: | 17.5 | Motor Frame Size: | 210TC |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 0.603 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Ratio: | 100:1 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

