How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | I: | 4.84 in |
| T: | 1.25 | L1: | 9.82 in |
| BF: | 0.53 | AK: | 8.5 |
| P: | 2.38 in | U: | 0.875 in |
| AG: | 5.16 | D: | 3.38 |
| BD: | 9 | AB: | 4.76 |
| AJ: | 7.25 | LL: | 2.38 in |
| G: | 2.32 | V: | 2.51 in |
| AE2: | 0.56 | L: | 6.57 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 17.5 | Assembly: | YFC-2 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.603 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

