How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AJ: | 7.25 |
| I: | 4.84 in | BE1: | 0.5 in |
| P: | 2.38 in | AF: | 0.25 |
| V: | 2.51 in | U: | 0.875 in |
| AB: | 4.76 | D: | 3.38 |
| LL: | 2.38 in | G: | 2.32 |
| AA: | 10.25 | L: | 6.57 in |
| L1: | 9.82 in | BF: | 0.53 |
| T: | 1.25 | AK: | 8.5 |
| AE2: | 0.56 | AG: | 5.16 |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Bore Code: | 20 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 117 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 4.21 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

