How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.25 |
| H: | 0.53 in | AK: | 8.5 |
| AG: | 5.16 | AB: | 4.76 |
| AE2: | 0.56 | LL: | 2.38 in |
| G: | 2.32 | T: | 1.25 |
| D: | 3.38 | AA: | 10.25 |
| L1: | 9.82 in | BD: | 9 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | BF: | 0.53 |
| U: | 0.875 in | L: | 6.57 in |
| P: | 2.38 in | V: | 2.51 in |
Technical Specifications
| Ratio Range: | 15:1 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Output RPM: | 117 | Assembly: | YFC-2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.21 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

