How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| AG: | 5.16 | L1: | 9.82 in |
| AF: | 0.25 | BD: | 9 |
| AJ: | 7.25 | G: | 2.32 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AE2: | 0.56 | AA: | 10.25 |
| T: | 1.25 | AK: | 8.5 |
| V: | 2.51 in | U: | 0.875 in |
| AB: | 4.76 | I: | 4.84 in |
| LL: | 2.38 in | D: | 3.38 |
| BF: | 0.53 | P: | 2.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.23 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

