How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 5.16 |
| Center Distance (in): | 3 in | D: | 3.38 |
| AA: | 10.25 | I: | 4.84 in |
| AJ: | 7.25 | LL: | 2.38 in |
| L: | 6.57 in | AE2: | 0.56 |
| BD: | 9 | L1: | 9.82 in |
| BE1: | 0.5 in | AB: | 4.76 |
| AF: | 0.25 | T: | 1.25 |
| U: | 0.875 in | V: | 2.51 in |
| P: | 2.38 in | BF: | 0.53 |
| G: | 2.32 | AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Series Code: | OE |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 3.23 |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Assembly: | YFC-2 | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

