How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 3 in |
| L1: | 9.82 in | AB: | 4.76 |
| T: | 1.25 | P: | 2.38 in |
| LL: | 2.38 in | BD: | 9 |
| D: | 3.38 | U: | 0.875 in |
| AG: | 5.16 | BE1: | 0.5 in |
| AF: | 0.25 | G: | 2.32 |
| AA: | 10.25 | AK: | 8.5 |
| V: | 2.51 in | I: | 4.84 in |
| BF: | 0.53 | L: | 6.57 in |
| AJ: | 7.25 | AE2: | 0.56 |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Ratio: | 20:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.23 | Gear Type: | Worm |
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output RPM: | 87.5 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3 | Bore Code: | 20 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

