How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | LL: | 2.38 in |
| AA: | 10.25 | BD: | 9 |
| I: | 4.84 in | P: | 2.38 in |
| BF: | 0.53 | H: | 0.53 in |
| G: | 2.32 | AF: | 0.25 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| L1: | 9.82 in | D: | 3.38 |
| AG: | 5.16 | L: | 6.57 in |
| AK: | 8.5 | T: | 1.25 |
| U: | 0.875 in | AE2: | 0.56 |
| V: | 2.51 in | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.38 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Model Code: | 30YFC | Bore Code: | 20 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

