How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | G: | 2.32 |
| AJ: | 7.25 | AG: | 5.16 |
| L: | 6.57 in | BF: | 0.53 |
| T: | 1.25 | BD: | 9 |
| D: | 3.38 | LL: | 2.38 in |
| I: | 4.84 in | V: | 2.51 in |
| AA: | 10.25 | P: | 2.38 in |
| AE2: | 0.56 | AK: | 8.5 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AF: | 0.25 | H: | 0.53 in |
| U: | 0.875 in | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 210TC |
| Center Distance (in): | 3 | Output RPM: | 43.8 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.82 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

