How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | T: | 1.25 |
| BE1: | 0.5 in | D: | 3.38 |
| P: | 2.38 in | L: | 6.57 in |
| AJ: | 7.25 | AB: | 4.76 |
| AF: | 0.25 | AG: | 5.16 |
| I: | 4.84 in | G: | 2.32 |
| L1: | 9.82 in | AK: | 8.5 |
| LL: | 2.38 in | H: | 0.53 in |
| U: | 0.875 in | V: | 2.51 in |
| AE2: | 0.56 | AA: | 10.25 |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio: | 50:1 | Bore Code: | 20 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.54 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

