How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AB: | 4.76 |
| G: | 2.32 | L1: | 9.82 in |
| H: | 0.53 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | AJ: | 7.25 |
| I: | 4.84 in | BD: | 9 |
| V: | 2.51 in | AF: | 0.25 |
| T: | 1.25 | U: | 0.875 in |
| P: | 2.38 in | AE2: | 0.56 |
| AG: | 5.16 | D: | 3.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 1.54 |
| Assembly: | YFC-2 | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

