How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | V: | 2.51 in |
| L1: | 9.82 in | BF: | 0.53 |
| AA: | 10.25 | AJ: | 7.25 |
| L: | 6.57 in | AG: | 5.16 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| BD: | 9 | U: | 0.875 in |
| AB: | 4.76 | T: | 1.25 |
| AF: | 0.25 | H: | 0.53 in |
| LL: | 2.38 in | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.56 |
| P: | 2.38 in | G: | 2.32 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.54 |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

