How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AB: | 4.76 |
| BE1: | 0.5 in | I: | 4.84 in |
| H: | 0.53 in | BD: | 9 |
| AA: | 10.25 | D: | 3.38 |
| AJ: | 7.25 | AE2: | 0.56 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| BF: | 0.53 | AG: | 5.16 |
| L1: | 9.82 in | V: | 2.51 in |
| U: | 0.875 in | T: | 1.25 |
| G: | 2.32 | LL: | 2.38 in |
| AF: | 0.25 | AK: | 8.5 |
Technical Specifications
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

