How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | V: | 2.51 in |
| U: | 0.875 in | BE1: | 0.5 in |
| AF: | 0.25 | D: | 3.38 |
| Center Distance (in): | 3 in | T: | 1.25 |
| AA: | 10.25 | L1: | 9.82 in |
| H: | 0.53 in | G: | 2.32 |
| AG: | 5.16 | BF: | 0.53 |
| P: | 2.38 in | AJ: | 7.25 |
| AE2: | 0.56 | AK: | 8.5 |
| AB: | 4.76 | L: | 6.57 in |
| LL: | 2.38 in | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.28 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio: | 60:1 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output RPM: | 29.2 |
| Series Code: | OE | Bore Code: | 20 |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

