How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L: | 6.57 in |
| BF: | 0.53 | I: | 4.84 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| U: | 0.875 in | AE2: | 0.56 |
| AJ: | 7.25 | V: | 2.51 in |
| AG: | 5.16 | D: | 3.38 |
| LL: | 2.38 in | AF: | 0.25 |
| BD: | 9 | BE1: | 0.5 in |
| T: | 1.25 | L1: | 9.82 in |
| AA: | 10.25 | H: | 0.53 in |
| G: | 2.32 | P: | 2.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Series Code: | OE |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.28 |
| Ratio: | 60:1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

