How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | G: | 2.32 |
| U: | 0.875 in | L: | 6.57 in |
| AG: | 5.16 | V: | 2.51 in |
| AB: | 4.76 | BE1: | 0.5 in |
| I: | 4.84 in | AA: | 10.25 |
| LL: | 2.38 in | P: | 2.38 in |
| AF: | 0.25 | T: | 1.25 |
| AK: | 8.5 | BF: | 0.53 |
| AE2: | 0.56 | L1: | 9.82 in |
| BD: | 9 | H: | 0.53 in |
| D: | 3.38 | AJ: | 7.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Bore Code: | 20 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

