How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.38 |
| BD: | 9 | AJ: | 7.25 |
| LL: | 2.38 in | BE1: | 0.5 in |
| AA: | 10.25 | AF: | 0.25 |
| U: | 0.875 in | H: | 0.53 in |
| I: | 4.84 in | P: | 2.38 in |
| AK: | 8.5 | V: | 2.51 in |
| AG: | 5.16 | AB: | 4.76 |
| G: | 2.32 | L1: | 9.82 in |
| L: | 6.57 in | BF: | 0.53 |
| AE2: | 0.56 | T: | 1.25 |
Technical Specifications
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.05 | Output RPM: | 233 |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Ratio Range: | 7.5:1 |
| Series Code: | OE | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

