How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AE2: | 0.56 |
| AA: | 10.25 | P: | 2.38 in |
| BD: | 9 | AJ: | 7.25 |
| T: | 1.25 | D: | 3.38 |
| L1: | 9.82 in | BE1: | 0.5 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AB: | 4.76 | AF: | 0.25 |
| H: | 0.53 in | G: | 2.32 |
| U: | 0.875 in | AK: | 8.5 |
| LL: | 2.38 in | BF: | 0.53 |
| V: | 2.51 in | I: | 4.84 in |
Technical Specifications
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series Code: | OE | Output RPM: | 233 |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.05 | Output Shaft Assembly Code: | 2 |
| Ratio: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

