How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | D: | 3.38 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| G: | 2.32 | H: | 0.53 in |
| AE2: | 0.56 | AJ: | 7.25 |
| V: | 2.51 in | LL: | 2.38 in |
| BE1: | 0.5 in | P: | 2.38 in |
| AA: | 10.25 | L: | 6.57 in |
| AB: | 4.76 | T: | 1.25 |
| AF: | 0.25 | BF: | 0.53 |
| BD: | 9 | U: | 0.875 in |
| I: | 4.84 in | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Series Code: | OE |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Gear Type: | Worm |
| Assembly: | YFC-2 | Output RPM: | 21.9 |
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.895 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

