How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L: | 6.57 in |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| AK: | 8.5 | AE2: | 0.56 |
| AJ: | 7.25 | LL: | 2.38 in |
| P: | 2.38 in | AG: | 5.16 |
| U: | 0.875 in | V: | 2.51 in |
| BE1: | 0.5 in | H: | 0.53 in |
| BF: | 0.53 | AB: | 4.76 |
| D: | 3.38 | AA: | 10.25 |
| I: | 4.84 in | G: | 2.32 |
| AF: | 0.25 | T: | 1.25 |
Technical Specifications
| Motor Frame Size: | 210TC | Model Code: | 30YFC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 80:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.895 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Center Distance (in): | 3 | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

