How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AB: | 4.76 |
| H: | 0.53 in | V: | 2.51 in |
| LL: | 2.38 in | G: | 2.32 |
| BE1: | 0.5 in | I: | 4.84 in |
| T: | 1.25 | BD: | 9 |
| U: | 0.875 in | AF: | 0.25 |
| AG: | 5.16 | AA: | 10.25 |
| D: | 3.38 | L: | 6.57 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| AE2: | 0.56 | BF: | 0.53 |
| L1: | 9.82 in | AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.895 | Model Code: | 30YFC |
| Motor Frame Size: | 210TC | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

