How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | G: | 2.32 |
| LM: | 8.82 | BE: | 0.38 in |
| LL: | 2.38 in | AG: | 5.16 |
| L: | 6.57 in | BF: | 0.41 |
| AE2: | 0.56 | D: | 3.38 |
| AA: | 10.25 | V: | 2.51 in |
| H: | 0.53 in | U: | 0.875 in |
| P: | 2.38 in | I: | 4.84 in |
| AF: | 0.25 | BD: | 5.88 |
| T: | 1.25 | AJ: | 5.88 |
| AB: | 4.76 | AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Model Code: | 30YFC |
| Assembly: | YFC-2 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 0.603 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 20 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

