Grove Gear 30YFC-2-1.250-56C-100-L1
Part #:30YFC-2-1.250-56C-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LL: | 2.38 in |
| P: | 2.38 in | AJ: | 5.88 |
| BE: | 0.38 in | U: | 0.875 in |
| AF: | 0.25 | BD: | 5.88 |
| T: | 1.25 | AE2: | 0.56 |
| AA: | 10.25 | H: | 0.53 in |
| AG: | 5.16 | LM: | 8.82 |
| Center Distance (in): | 3 in | D: | 3.38 |
| AB: | 4.76 | AK: | 4.5 |
| L: | 6.57 in | V: | 2.51 in |
| BF: | 0.41 | G: | 2.32 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Series Code: | OE | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.603 | Gear Type: | Worm |
| Assembly: | YFC-2 | Output RPM: | 17.5 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

