Grove Gear 30YFC-2-1.250-56C-100-L3
Part #:30YFC-2-1.250-56C-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | AF: | 0.25 |
| AJ: | 5.88 | LL: | 2.38 in |
| BD: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | AA: | 10.25 |
| U: | 0.875 in | L: | 6.57 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AK: | 4.5 | T: | 1.25 |
| BF: | 0.41 | AB: | 4.76 |
| G: | 2.32 | AE2: | 0.56 |
| P: | 2.38 in | I: | 4.84 in |
| AG: | 5.16 | D: | 3.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.603 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Center Distance (in): | 3 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

