Grove Gear 30YFC-2-1.250-56C-100-L9
Part #:30YFC-2-1.250-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| AE2: | 0.56 | AA: | 10.25 |
| L: | 6.57 in | AB: | 4.76 |
| I: | 4.84 in | AK: | 4.5 |
| P: | 2.38 in | G: | 2.32 |
| AF: | 0.25 | LM: | 8.82 |
| D: | 3.38 | Center Distance (in): | 3 in |
| T: | 1.25 | LL: | 2.38 in |
| AJ: | 5.88 | AG: | 5.16 |
| U: | 0.875 in | V: | 2.51 in |
Technical Specifications
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.603 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

