How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| LM: | 8.82 | T: | 1.25 |
| D: | 3.38 | P: | 2.38 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| V: | 2.51 in | AB: | 4.76 |
| AE2: | 0.56 | AJ: | 5.88 |
| BE: | 0.38 in | L: | 6.57 in |
| AF: | 0.25 | AK: | 4.5 |
| H: | 0.53 in | G: | 2.32 |
| U: | 0.875 in | I: | 4.84 in |
| AA: | 10.25 | LL: | 2.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Output RPM: | 117 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Series Code: | OE | Input RPM: | 1,750 |
| Model Code: | 30YFC | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.21 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

