How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | I: | 4.84 in |
| AG: | 5.16 | AA: | 10.25 |
| U: | 0.875 in | BF: | 0.41 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| D: | 3.38 | LL: | 2.38 in |
| AJ: | 5.88 | P: | 2.38 in |
| V: | 2.51 in | BD: | 5.88 |
| H: | 0.53 in | AK: | 4.5 |
| AF: | 0.25 | G: | 2.32 |
| AE2: | 0.56 | LM: | 8.82 |
| BE: | 0.38 in | L: | 6.57 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 15:1 |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 4.21 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Type: | Right Angle |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

