How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 4.84 in |
| V: | 2.51 in | AJ: | 5.88 |
| AA: | 10.25 | G: | 2.32 |
| H: | 0.53 in | BE: | 0.38 in |
| BF: | 0.41 | AG: | 5.16 |
| AE2: | 0.56 | T: | 1.25 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| BD: | 5.88 | L: | 6.57 in |
| P: | 2.38 in | U: | 0.875 in |
| LM: | 8.82 | AF: | 0.25 |
| LL: | 2.38 in | D: | 3.38 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 87.5 |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 3.23 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

