How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | BF: | 0.41 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| V: | 2.51 in | BD: | 5.88 |
| L: | 6.57 in | LL: | 2.38 in |
| G: | 2.32 | P: | 2.38 in |
| AG: | 5.16 | AB: | 4.76 |
| U: | 0.875 in | AF: | 0.25 |
| AK: | 4.5 | AA: | 10.25 |
| AE2: | 0.56 | BE: | 0.38 in |
| AJ: | 5.88 | T: | 1.25 |
| I: | 4.84 in | D: | 3.38 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 3.23 | Output Shaft Assembly Code: | 2 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.25 in | Output RPM: | 87.5 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

