How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AF: | 0.25 |
| BE: | 0.38 in | H: | 0.53 in |
| P: | 2.38 in | AB: | 4.76 |
| U: | 0.875 in | G: | 2.32 |
| I: | 4.84 in | AJ: | 5.88 |
| L: | 6.57 in | V: | 2.51 in |
| AA: | 10.25 | BD: | 5.88 |
| AK: | 4.5 | LL: | 2.38 in |
| BF: | 0.41 | T: | 1.25 |
| AE2: | 0.56 | AG: | 5.16 |
| D: | 3.38 | LM: | 8.82 |
Technical Specifications
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.23 |
| Center Distance (in): | 3 | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

