How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | H: | 0.53 in |
| P: | 2.38 in | I: | 4.84 in |
| AJ: | 5.88 | AF: | 0.25 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AA: | 10.25 | AB: | 4.76 |
| LM: | 8.82 | T: | 1.25 |
| AE2: | 0.56 | BF: | 0.41 |
| BD: | 5.88 | D: | 3.38 |
| U: | 0.875 in | BE: | 0.38 in |
| G: | 2.32 | V: | 2.51 in |
| AG: | 5.16 | AK: | 4.5 |
Technical Specifications
| Model Code: | 30YFC | Output RPM: | 70 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Ratio: | 25:1 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.77 | Assembly: | YFC-2 |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

