How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 5.16 |
| V: | 2.51 in | G: | 2.32 |
| P: | 2.38 in | AF: | 0.25 |
| H: | 0.53 in | I: | 4.84 in |
| BE: | 0.38 in | U: | 0.875 in |
| LL: | 2.38 in | L: | 6.57 in |
| AE2: | 0.56 | AB: | 4.76 |
| D: | 3.38 | AA: | 10.25 |
| T: | 1.25 | AJ: | 5.88 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| BF: | 0.41 | LM: | 8.82 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 2.77 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56C |
| Ratio Range: | 25:1 | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

