How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 5.88 |
| L: | 6.57 in | H: | 0.53 in |
| I: | 4.84 in | AB: | 4.76 |
| LL: | 2.38 in | V: | 2.51 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| LM: | 8.82 | BE: | 0.38 in |
| G: | 2.32 | U: | 0.875 in |
| BF: | 0.41 | AG: | 5.16 |
| AA: | 10.25 | T: | 1.25 |
| D: | 3.38 | AK: | 4.5 |
| BD: | 5.88 | AF: | 0.25 |
Technical Specifications
| Assembly: | YFC-2 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 30:1 | Service Factor: | 1 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 2.38 |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

