How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | H: | 0.53 in |
| U: | 0.875 in | AA: | 10.25 |
| V: | 2.51 in | AK: | 4.5 |
| LL: | 2.38 in | AE2: | 0.56 |
| AJ: | 5.88 | AF: | 0.25 |
| BF: | 0.41 | I: | 4.84 in |
| BE: | 0.38 in | T: | 1.25 |
| BD: | 5.88 | L: | 6.57 in |
| AG: | 5.16 | AB: | 4.76 |
| D: | 3.38 | P: | 2.38 in |
| LM: | 8.82 | G: | 2.32 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.82 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 20 |
| Ratio: | 40:1 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 43.8 | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

