How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | T: | 1.25 |
| BE: | 0.38 in | U: | 0.875 in |
| BD: | 5.88 | L: | 6.57 in |
| H: | 0.53 in | AB: | 4.76 |
| P: | 2.38 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| LM: | 8.82 | AJ: | 5.88 |
| AA: | 10.25 | AF: | 0.25 |
| BF: | 0.41 | AK: | 4.5 |
| AG: | 5.16 | V: | 2.51 in |
| I: | 4.84 in | G: | 2.32 |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Ratio: | 40:1 | Model Code: | 30YFC |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 1.82 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

