How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| U: | 0.875 in | AG: | 5.16 |
| AA: | 10.25 | T: | 1.25 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AB: | 4.76 | G: | 2.32 |
| D: | 3.38 | H: | 0.53 in |
| AK: | 4.5 | AF: | 0.25 |
| V: | 2.51 in | BD: | 5.88 |
| LL: | 2.38 in | L: | 6.57 in |
| AE2: | 0.56 | LM: | 8.82 |
| P: | 2.38 in | AJ: | 5.88 |
Technical Specifications
| Assembly: | YFC-2 | Bore Code: | 20 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 40:1 | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.82 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

