How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | LL: | 2.38 in |
| AB: | 4.76 | G: | 2.32 |
| AJ: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | LM: | 8.82 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AA: | 10.25 | V: | 2.51 in |
| AK: | 4.5 | I: | 4.84 in |
| AF: | 0.25 | AE2: | 0.56 |
| BE: | 0.38 in | P: | 2.38 in |
| T: | 1.25 | BD: | 5.88 |
| U: | 0.875 in | D: | 3.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Ratio: | 40:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.82 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

