How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L: | 6.57 in |
| D: | 3.38 | U: | 0.875 in |
| BD: | 5.88 | BE: | 0.38 in |
| AB: | 4.76 | T: | 1.25 |
| G: | 2.32 | BF: | 0.41 |
| LL: | 2.38 in | P: | 2.38 in |
| AK: | 4.5 | AG: | 5.16 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| H: | 0.53 in | LM: | 8.82 |
| AJ: | 5.88 | AA: | 10.25 |
| I: | 4.84 in | V: | 2.51 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Ratio: | 5:1 | Output Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Model Code: | 30YFC |
| Ratio Range: | 5:1 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output RPM: | 350 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.68 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

