How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AF: | 0.25 |
| BF: | 0.41 | T: | 1.25 |
| U: | 0.875 in | BE: | 0.38 in |
| L: | 6.57 in | BD: | 5.88 |
| AJ: | 5.88 | AK: | 4.5 |
| D: | 3.38 | Center Distance (in): | 3 in |
| I: | 4.84 in | P: | 2.38 in |
| V: | 2.51 in | LM: | 8.82 |
| LL: | 2.38 in | H: | 0.53 in |
| AE2: | 0.56 | AG: | 5.16 |
| AA: | 10.25 | AB: | 4.76 |
Technical Specifications
| Ratio: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 6.68 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 350 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

